Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
BSC150 - Ball screw full seal type
Bill of material
BSC-150-P20-100-1K-C-J-P04
INFOTEXT
Infotext
Info text
SERIES
Series
BSC
WIDTH
Width
150 mm
LEAD
Lead
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MP
Motor position
PRECISION
Precision
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
474 mm
B
450 mm
C
100 mm
D
150 mm
E
6 mm
F
1 mm
WEIGHT
Weight
14.0 kg
Previews
3D
Dimension
2D
Download CAD models
Location of catalog vendor
Select a country to see the local offices