Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
BS-125S - Ball screw semi-closed
Bill of material
BS-125S-P20-100-1K-C-J-P02
INFOTEXT
Infotext
Dimensions
MODEL
Model no.
BS
BS
Body size
125S mm
SL
Screw Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Pos
mm
Enter value for POS
Pos
mm
cm
inch
ft
MMD
Motor mounting direction
PG
Precision grade
SENSOR
Sensor
MT
Motor type
MC
Motor capacity
BRAKE
Brake
SO
Special options
A
477 mm
B
335 mm
C
100 mm
D
50 mm
E
6
F
1
WEIGHT
Weight
4.8 kg
Previews
3D
Dimension
2D
Download CAD models
Location of catalog vendor
Select a country to see the local offices