Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
IK-120 - Synchronous toothed belt electric cylinder
Bill of material
IK-120-P125-L400-A1-1R-J3A-P08
INFOTEXT
Infotext
Product catalog
MODEL
Series
IK
WIDTH
Width
120 : 120mm mm
LEAD
Lead
P125 : 125mm mm
SL
Slideway length
mm
Enter value for SL
Slideway length
mm
cm
inch
ft
SN
Slider number
SO
Shaft orientation
MT
Motor Type
MC
Motor capacity
08 : 750W
BRAKE
Brake
SWITCH
Photoelectric switch
SOPT
Special Option
Previews
3D
Dimension
2D
Download CAD models
Location of catalog vendor
Select a country to see the local offices