Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
IK-60 - Synchronous toothed belt electric cylinder
Bill of material
IK-60-P78-L100-A1-1R-J3A-P01
INFOTEXT
Infotext
Product catalog
MODEL
Series
IK
WIDTH
Width
60 : 60mm mm
LEAD
Lead
P78 : 78mm mm
SL
Slideway length
mm
Enter value for SL
Slideway length
mm
cm
inch
ft
SN
Slider number
SO
Shaft orientation
MT
Motor Type
MC
Motor capacity
01 : 100W
BRAKE
Brake
SWITCH
Photoeletric switch
SOPT
Special option
Previews
3D
Dimension
2D
Download CAD models
Location of catalog vendor
Select a country to see the local offices